Motor Cables Built to Last

When it comes to industrial automation, reliability isn’t optional. It’s essential. Motor cables are the lifeline of your machines, delivering power where it’s needed most. At igus, we design motor cables that thrive under conditions that would break ordinary cables.

Our chainflex® motor cables survive millions of bending cycles and perform flawlessly in e-chain® cable carriers. They handle high-speed and continuous motion, even in harsh environments like machine tools, robotics, and material handling systems.

Tested for Real-World Conditions

Every igus motor cable is tested in our 41,000 sq. ft. laboratory in Cologne, Germany. This is the largest test lab for moving cables in the world. Here, cables undergo more than two billion test cycles annually under conditions that mimic real-world applications, including extreme temperatures, torsional stress, and continuous flexing.

This rigorous testing allows us to confidently offer a 4-year service life guarantee, verified by UL. In addition, our online service life calculator lets you predict cable longevity based on your specific application, reducing downtime and maintenance costs.

Built for Harsh Environments

igus motor cables are engineered for environments where failure isn’t an option. Key benefits include:

  • Certified for Safety: CE, NFPA, and CEI certifications for industrial compliance.
  • Tight Bending Radii: As low as 5 x d for compact installations.
  • Material Options: PVC for heavy-duty, PUR for extreme durability, and TPE for the harshest conditions, including temperatures from -35°C to +90°C.
  • Resistance Features: UV-resistant, flame-retardant, halogen-free, and oil-resistant according to DIN standards.
  • Design Flexibility: Choose from over 260 distinct motor cables, available in multi-core or single-core configurations.

Applications Across Industries

Our motor cables power systems in industries such as:

  • Automation and Robotics: High-speed, dynamic applications where precision matters.
  • Machine Tools: Continuous flexing under heavy loads and exposure to coolants.
  • Packaging and Material Handling: Long travels and repetitive cycles without failure.
  • Stage and Theater Technology: Quiet, reliable motion in demanding setups.

Smart Tools for Engineers

Finding the right cable shouldn’t be complicated. That’s why igus offers:

Why Choose igus?

igus doesn’t just sell cables. We deliver engineering certainty. With no minimum order quantity, transparent pricing, and fast shipping, we make it easy to get the right solution without hidden costs. Plus, our cables are backed by decades of expertise and a global support network.

Let’s Find Your Solution

Ready to upgrade your motor cables? Call us at 1-800-965-2496 or start a live chat at igus.ca. Bring us your toughest challenge. We’ll make it simple.


Written by Shizu Yamaguchi, with the help of Copilot Generative AI to compose this from her original content

You may also like...

Leave a Reply