Choosing the Right Plastic Plain Bearings for High‑Temperature Cleaning Applications

Jan Michels (Edited by Shizu Yamaguchi)

Machines used in the packaging, food, and beverage industries get cleaned regularly and intensively, often at temperatures above 100 °C.

igus® offers several polymer plain bearings that have no problem at these high temperatures.

High‑temperature‑resistant iglide® plain bearings

iglide MaterialContinuous TemperatureShort‑term Temperature
iglide Hup to 200 °Cup to 240 °C
iglide H1up to 200 °Cup to 240 °C
iglide H370up to 200 °Cup to 240 °C
iglide Xup to 250 °Cup to 310 °C
iglide X6up to 250 °Cup to 310 °C
iglide Zup to 250 °Cup to 310 °C

But caution is advised: if there is contact with steam, iglide Z should not be used; instead, use X or X6.

High‑temperature bearings with direct food contact

If temperature resistance is necessary and there will be direct food contact, iglide A350 (up to 180 °C) or A500 (up to 250 °C) is the right choice.

iglide MaterialMaximum TemperatureDirect Food Contact
iglide A350up to 180 °CYes
iglide A500up to 250 °CYes

Bearing retention during high‑temperature cleaning

Cleaning at higher temperatures may cause plain bearings to “wander” out of their housing holes. The bearing’s press‑fit seating is then lost.

How can this be prevented?

ChallengeRecommended Measure
Loss of press‑fit due to heatConstructive measures (e.g. flanged bearings)
Material expansion during cleaningUse a different bearing material
Repeated high‑temperature washdownAdditional mechanical securing

Next steps

You may also like...

Leave a Reply